Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

vega D equipped enclosures - accessories

Product Filters

Width of installed product:Height of installed product:Number of modules: 

Plain doors

FD22PN Plain door,  NewVegaD,  H400 W500 mm
FD22PN
Art No.  Description Pack qty. 
FD22PNPlain door, NewVegaD, H400 W500 mm1 prt.
prt.
FD32PNPlain door, NewVegaD, H550 W500 mm1 prt.
prt.
FD42PNPlain door, NewVegaD, H700 W500 mm1 prt.
prt.
FD52PNPlain door, NewVegaD, H850 W500mm1 prt.
prt.
FD62PNPlain door, NewVegaD, H1000 W500 mm1 prt.
prt.
FD72PNPlain door, NewVegaD, H1150 W500 mm1 prt.
prt.

Transparent doors

FD22TN Glazed door,  NewVegaD,  H400 W500 mm
FD22TN
Art No.  Description Pack qty. 
FD22TNGlazed door, NewVegaD, H400 W500 mm1 prt.
prt.
FD32TNGlazed door, NewVegaD, H550 W500 mm1 prt.
prt.
FD42TNGlazed door, NewVegaD, H700 W500 mm1 prt.
prt.
FD52TNGlazed door, NewVegaD, H850 W500 mm1 prt.
prt.
FD62TNGlazed door, NewVegaD, H1000 W500 mm1 prt.
prt.
FD72TNGlazed door, NewVegaD H1100 W500 mm1 prt.
prt.

Equipment units

FD01A1 Kit,  NewVegaD,  150x500mm,  1x24 mod.
FD01A1
Art No.  Description Pack qty. 
FD01A1Kit, NewVegaD, 150x500mm, 1x24 mod.1 prt.
prt.
FD01A2Kit, NewVegaD, 150x500mm, depth-adjust.1 prt.
prt.
FD01K1Kit, NewVegaD, 150x500mm, for MCCB 160A1 prt.
prt.
FD02K1Kit, NewVegaD, 300x500mm, for MCCB 160A1 prt.
prt.
FD02A1Kit, NewVegaD, 300x500mm, 2x24 mod.1 prt.
prt.
FD02A2Kit, NewVegaD, 300x500mm, depth-adjust.1 prt.
prt.
FD02A3Kit, NewVegaD, 300x500mm, 1x24 mod.+depth.1 prt.
prt.
FD02C2Kit, NewVegaD, 300x500mm, depth-adjust.1 prt.
prt.

Trunking

FD00T1 Slotted trunking 80x30 grey NewVegaD
FD00T1
Art No.  Description Pack qty. 
FD00T1Slotted trunking 80x30 grey NewVegaD1 prt.
prt.
FD00T2Slot. trunking, NewVegaD, 80x30mm, lightgr.1 prt.
prt.

Cover plates

FD00C1 Cover,  NewVegaD,  300x500mm,  slotted
FD00C1
Art No.  Description Pack qty. 
FD00C1Cover, NewVegaD, 300x500mm, slotted1 prt.
prt.
FD00C2Cover, NewVegaD, 300x500mm, plain1 prt.
prt.
FD00C3Cover, NewVegaD, 300x500mm, plain+slotted1 prt.
prt.
FD00C4Cover, NewVegaD, 150x500mm slotted1 prt.
prt.
FD00C5Cover, NewVegaD, 150x500mm, plain1 prt.
prt.

Mounting plates

FD00M1 Perforated plate,  NewVegaD,  225x440mm
FD00M1
Art No.  Description Pack qty. 
FD00M1Perforated plate, NewVegaD, 225x440mm1 prt.
prt.
FD00M2Mounting plate, NewVegaD, 300x440mm1 prt.
prt.
FD00M3Perforated plate, NewVegaD, 150x440mm1 prt.
prt.
FD00M4Mounting plate, NewVegaD, 150x440mm1 prt.
prt.

Accessories

FD00H1 Kit with basis holder,  NewVegaD
FD00H1
Art No.  Description Pack qty. 
FD00H1Kit with basis holder, NewVegaD1 prt.
prt.
FD00H2Kit with DIN rail holder, NewVegaD1 prt.
prt.
FD00A1Label strips Kit, NewVegaD, 10pcs.1 prt.
prt.
FD00A3Partition plate, NewVegaD, horiz.1 prt.
prt.
FD00B1Kit NewVegaD, w. cable brackets surface1 prt.
prt.
FD00B2Kit NewVegaD, w. cable brackets flush1 prt.
prt.
FD00Q1PEN Quick-connect holder, NewVegaD1 prt.
prt.
UZ25V1Transmission clamp, universN, 20 pcs.1 prt.
prt.
UZ25V2Transmission clamp, universN, 20 pcs.1 prt.
prt.
UZ01V1Adaptor, universN, double, 20pcs1 prt.
prt.

Cable entry plates

FD00P1 Cable entry plate,  NewVegaD,  rectangular
FD00P1
Art No.  Description Pack qty. 
FD00P1Cable entry plate, NewVegaD, rectangular1 prt.
prt.
FD00P2Cable entry plate, NewVegaD, w. 2x flange1 prt.
prt.
FD00P3Cable entry plate, NewVegaD, w. knock-out1 prt.
prt.
FD00P4Kit, NewVegaD, with side plates1 prt.
prt.
VZ741Rear flange IP41, NewVegaD, Univers FW1 prt.
prt.

45x45mm adapter for systo

FD00E1 Adapter NewVegaD,  for Systo accessories
FD00E1
Art No.  Description Pack qty. 
FD00E1Adapter NewVegaD, for Systo accessories1 prt.
prt.

Vertical and horizontal association kit

FD00F1 Kit encl.-encl. Association,  NewVegaD
FD00F1
Art No.  Description Pack qty. 
FD00F1Kit encl.-encl. Association, NewVegaD1 prt.
prt.

Wall fixation brackets

FD00F2 Kit,  NewVegaD,  external wall-mounting
FD00F2
Art No.  Description Pack qty. 
FD00F2Kit, NewVegaD, external wall-mounting1 prt.
prt.

Cable strain relief bar

FD00F3 Cable strain relief bar,  NewVegaD, 24 Mod.
FD00F3
Art No.  Description Pack qty. 
FD00F3Cable strain relief bar, NewVegaD, 24 Mod.1 prt.
prt.

DIN rails

UZ02B9 DIN rails,  universN,  15mm,  2pcs,  24PLE
UZ02B9
Art No.  Description Pack qty. 
UZ02B9DIN rails, universN, 15mm, 2pcs, 24PLE1 prt.
prt.

A4 pocket plan

FZ794 Document holder,  T,  DIN A4
FZ794
Art No.  Description Pack qty. 
FZ794Document holder, T, DIN A410 prt.
prt.

Blanking clips

P031F Cover strips,  universal,  for 1/2 module
P031F
Art No.  Description Pack qty. 
P031FCover strips, universal, for 1/2 module50 prt.
prt.
P032FCover strips, universal, for 1 module50 prt.
prt.

Blanking strips

JP002 Cover strip,  universal, 24M,  RAL 9010
JP002
Art No.  Description Pack qty. 
JP002Cover strip, universal, 24M, RAL 901010 prt.
prt.

Locks

FD00S0 Kit,  NewVegaD,  standard lock
FD00S0
Art No.  Description Pack qty. 
FD00S0Kit, NewVegaD, standard lock1 prt.
prt.
FD00S1Kit, NewVegaD, key lock 1242E1 prt.
prt.
FD00S2Kit , key lock triangle, 7mm, f. NewVegaD1 prt.
prt.
FD00S3Kit, key lock square, 7mm, f. NewVegaD1 prt.
prt.
FD00S4Kit, key lock NewVegaD, Nr. 4051 prt.
prt.
FD00S5Kit, NewVegaD, key lock two-way, 3mm1 prt.
prt.

Single pole distribution blocks

KJ02D Distribution block,  125A,  1pole
KJ02D
Art No.  Description Pack qty. 
KJ02DDistribution block, 125A, 1pole4 prt.
prt.
KJ02CDistribution block, 160A, 1pole4 prt.
prt.

Modular distribution monobloc

KJ02E Distribution block 125A,  closed,  4pole
KJ02E
Art No.  Description Pack qty. 
KJ02EDistribution block 125A, closed, 4pole1 prt.
prt.

Stepped distribution blocks, brass busbar terminals

KJ100A Brass busbar terminal 100A,  4pole
KJ100A
Art No.  Description Pack qty. 
KJ100ABrass busbar terminal 100A, 4pole1 prt.
prt.
KJ125BBrass busbar terminal 125A, 4pole1 prt.
prt.
KJ160ABrass busbar terminal 160A, 4pole1 prt.
prt.
All data is subject to errors and technical modifications.