VZ711
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
KN04N | Phase terminal, 4 connection points, 90A | 1 prt. | |||
KN04P | N terminal, 4 connection points, 90A | 1 prt. | |||
KN06E | Terminal, QC, PE, 6 connect. | 1 prt. | |||
KN06N | Terminal, QC, N, 6 connect. | 1 prt. | |||
KN06P | Terminal, QC, L, 6 connect. | 1 prt. | |||
KN07N | N-Terminal, gamma, 7 connection points, 90A | 1 prt. | |||
KN07P | Phase terminal, gamma, 7 connections, 90A | 1 prt. | |||
KN10E | Terminal, QC, PE, 10 connect. | 1 prt. | |||
KN10N | Terminal, QC, N, 10 connect. | 1 prt. | |||
KN10P | Terminal, QC, L, 10 connect. | 1 prt. | |||
KN14E | Terminal, QC, PE, 14 connect. | 1 prt. | |||
KN14N | Terminal, QC, N, 14 connect. | 1 prt. | |||
KN14P | Terminal, QC, L, 14 connect. | 1 prt. | |||
KN18E | Terminal, QC, PE, 18 connect. | 1 prt. | |||
KN18N | Terminal, QC, N, 18 connect. | 1 prt. | |||
KN18P | Terminal, QC, L, 18 connect. | 1 prt. | |||
KN22E | Terminal, QC, PE, 22 connect. | 1 prt. | |||
KN22N | Terminal, QC, N, 22 connect. | 1 prt. | |||
KN22P | Terminal, QC, L, 22 connect. | 1 prt. | |||
KN26E | Terminal, QC, PE, 26 connect. | 1 prt. | |||
KN26N | Terminal, QC, N, 26 connect. | 1 prt. | |||
KN26P | Terminal, QC, L, 26 connect. | 1 prt. |