VZ711
All data is subject to errors and technical modifications.
Art No.: | VZ711 |
EAN No.: | 3250616667112 |
Pack qty.: | 1 prt. |
Fixing mode: | Clipped |
RAL colour: | RAL 9005 - Jet black |
Colour: | black |
Colour: | black |
Material: | plastic |
Depth of installed product: | 35 mm |
Height of installed product: | 40 mm |
Length: | 270 mm |
Width of installed product: | 270 mm |
European directive WEEE: | not concerned |