Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ428

VZ428 Terminal,  Volta,  add.terminal, 3Ph+N, 63A

VZ428

Terminal, Volta, add.terminal, 3Ph+N, 63A

Art No.:VZ428
prt.
EAN No.:

3250616664289

Pack qty.:1 prt.
Technical Characteristics
Number of poles:2 P
Fixing mode:Snap
Rated current:63 A
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Mixed materials
Transparent:no
Height of installed product:38 mm
Length:270 mm
Width of installed product:17 mm
Conductor cross-section (flexible), with wire end sleeve:1,5…25 mm²
Conductor cross-section (flexible), without wire end sleeve:1,5…25 mm²
Type of connection:Quickconnect
Closing plate required:no
Number of clamp positions:16
European directive WEEE:concerned
Safe use in explosive atmosphere:no
Operating temperature:-25…40 °C
  • VZ428
    VZ428 Terminal,  Volta,  add.terminal, 3Ph+N, 63A
    VZ428
  • VZ428 Terminal,  Volta,  add.terminal, 3Ph+N, 63A
All data is subject to errors and technical modifications.