VZ040
All data is subject to errors and technical modifications.
Art No.: | VZ040 |
EAN No.: | 3250616669680 |
Pack qty.: | 1 prt. |
Fixing mode: | Screw mounting |
RAL colour: | RAL 7035 - Light grey |
Colour: | light grey |
Colour: | light grey |
Material: | stainless steel |
Type of surface treatment: | untreated |
Depth of installed product: | 13 mm |
Height of installed product: | 175 mm |
Width of installed product: | 150 mm |
Mounting accessories type: | Fastening parts/-set |
European directive WEEE: | not concerned |