VZ032M
All data is subject to errors and technical modifications.
Art No.: | VZ032M |
EAN No.: | 3250616669543 |
Pack qty.: | 20 prt. |
Thread type: | Metric |
Suitable for nominal thread metric/PG: | 0/32 |
Colour: | light grey |
Material: | plastic |
Type of surface treatment: | untreated |
Screw head size in mm: | 41 mm |
thread gradient: | 1,5 |
Clamping range: | 15 - 21 mm |
Screened: | no |
European directive WEEE: | not concerned |
Safe use in explosive atmosphere: | no |
Protection index IP: | IP65 |
Halogen free: | yes |
Compliant Ex-Zone dust: | none |
For Ex-zone gas: | no |
Operating temperature: | -25 … 40 °C |