Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ032D

VZ032D Press.bala.screw joint,  vector,  IP66, M32

VZ032D

Press.bala.screw joint, vector, IP66, M32

Art No.:VZ032D
prt.
EAN No.:

3250616669604

Pack qty.:1 prt.
Technical Characteristics
Thread type:Metric
Suitable for nominal thread metric/PG:0/32
Colour:light grey  
Material:plastic
Type of surface treatment:untreated
Screw head size in mm:41 mm
thread gradient:1,5
Clamping range:13 - 21 mm
Screened:no
European directive WEEE:not concerned
Safe use in explosive atmosphere:no
Protection index IP:IP65
Halogen free:yes
Compliant Ex-Zone dust:none
For Ex-zone gas:no
Operating temperature:-25 … 40 °C
  • VZ032D
    VZ032D Press.bala.screw joint,  vector,  IP66, M32
    VZ032D
  • VZ032D Press.bala.screw joint,  vector,  IP66, M32
All data is subject to errors and technical modifications.