Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ020M

VZ020M Cable gland,  vector,  IP65, M20

VZ020M

Cable gland, vector, IP65, M20

Art No.:VZ020M
prt.
EAN No.:

3250616669529

Pack qty.:20 prt.
Technical Characteristics
Colour:light grey  
Material:plastic
Type of surface treatment:untreated
Clamping range:8-13 mm
European directive WEEE:not concerned
Protection index IP:IP65
Halogen free:yes
  • VZ020M
    VZ020M Cable gland,  vector,  IP65, M20
    VZ020M
  • VZ020M Cable gland,  vector,  IP65, M20
All data is subject to errors and technical modifications.