VZ013V
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
VE103PN | Encl., vector, flush m., IP65,3M | 1 prt. | |||
VE103SN | Encl., vector, flush m., IP65,3M | 1 prt. | |||
VE106PN | Encl., vector, surface m., IP65,6M | 1 prt. | |||
VE106SN | Encl., vector, surf.m., IP65,6M | 1 prt. | |||
VE110PN | Encl., vector, flush m., IP65,10M | 1 prt. | |||
VE110SN | Encl., vector, flush m., IP65,10M | 1 prt. | |||
VE112PN | Encl., vector, surface m., IP65,1x12M | 1 prt. | |||
VE112SN | Encl., vector, surface m., IP65,12M | 1 prt. | |||
VE118PN | Encl., vector, surface m., IP65,1x18M | 1 prt. | |||
VE118SN | Encl., vector, surface m., IP65,1x18M | 1 prt. | |||
VE212PN | Encl., vector, surface m., IP65,2x12M | 1 prt. | |||
VE212SN | Encl., vector, surface m., IP65,2x12M | 1 prt. | |||
VE218PN | Encl, vector, surface m., IP65,36M | 1 prt. | |||
VE218SN | Encl., vector, surface m.IP65,36M | 1 prt. | |||
VE312PN | Encl., vector, surface m., IP65,36M | 1 prt. | |||
VE312SN | Encl., vector, surface m., IP65,36M | 1 prt. | |||
VE318PN | Encl., vector, surface m., IP65,54M | 1 prt. | |||
VE318SN | Encl., vector, surface m., IP65,54M | 1 prt. | |||
VE412PN | Encl., vector, surface m., IP65,48M | 1 prt. | |||
VE412SN | Encl., vector, surface m., IP65,48M | 1 prt. |