VZ011
All data is subject to errors and technical modifications.
Art No.: | VZ011 |
EAN No.: | 3250616669666 |
Pack qty.: | 1 prt. |
Fixing mode: | Screwed |
RAL colour: | RAL 7001 - Silver grey |
Colour: | silver optics |
Material: | Steel |
Metal: alloy name: | V2A (stainless steel) |
Surface appearance: | glossy |
Depth of installed product: | 43,5 mm |
Height of installed product: | 10 mm |
Width of installed product: | 95 mm |
Mounting accessories type: | Fastening parts/-set |
European directive WEEE: | not concerned |
Protection index IP: | IP65 |
Halogen free: | yes |