Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VE412SN

VE412SN Encl., vector,  surface m., IP65,48M

VE412SN

Encl., vector, surface m., IP65,48M

Art No.:VE412SN
prt.
EAN No.:

3250616450479

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Rated operational voltage in DC:1000 V DC
Cover type:Closed (plain)
Transparent cover or door:yes
Cover type:Door
Door locking:without
Type of door closing:Latch
Door leave:single
Door quantity:1
Identification od protection index:55
Interlockable:no
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:light grey
Material:plastic
Enclosure material:polycarbonate
Type of surface treatment:untreated
Depth of installed product:151 mm
Internal depth:151 mm
Height of installed product:677 mm
Width of installed product:310 mm
Width in division units:48
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:yes
Number of conduit inlets:12
Mounting plate included:no
With lock:no
Number of openings for flange plates:46
Number of rows:4
Quantity of section in width:1
Can be accessorized:yes
Quantity of rails:4
European directive WEEE:concerned
Protection class:isol.class II
Protection index IP:IP65
IK protection code against mecanical impacts:IK08
Halogen free:yes
Ultraviolet resistant:yes
Operating temperature:-25 … 40 °C
Range name:vector
  • VE412SN
    VE412SN Encl., vector,  surface m., IP65,48M
    VE412SN
  • VE412SN Encl., vector,  surface m., IP65,48M
All data is subject to errors and technical modifications.