VE318SN
All data is subject to errors and technical modifications.
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
P012 | Cover strips, universal, for 12 module | 10 prt. | |||
VZ011 | Encl., vector, mounting lug | 1 prt. | |||
VZ013V | Plugs, universal, for M20/25 | 1 prt. | |||
VZ016M | Cable gland, vector, IP65, M16 | 20 prt. | |||
VZ020D | Press. bala. screw joint, vector, IP66, M20 | 1 prt. | |||
VZ020M | Cable gland, vector, IP65, M20 | 20 prt. | |||
VZ021V | Encl., vector, sealing plug | 1 prt. | |||
VZ025D | Press.bala.screw joint, vector, IP66, M25 | 1 prt. | |||
VZ025M | Cable gland, vector, IP65, M25 | 20 prt. | |||
VZ032D | Press.bala.screw joint, vector, IP66, M32 | 1 prt. | |||
VZ032M | Cable gland, vector, IP65, M32 | 20 prt. | |||
VZ040M | Cable gland, vector, IP65, M40 | 10 prt. | |||
VZ311 | Key lock, vector, 2 keys | 1 prt. | |||
VZ461 | Terminal support, Volta, QuickConnect, 1R | 1 prt. | |||
VZ462 | Terminal support, Volta, QuickConnect, 2R | 1 prt. | |||
VZ463 | Terminal support, Volta, QuickConnect, 3R | 1 prt. | |||
VZ464 | Terminal support, Volta, QuickConnect, 4R | 1 prt. | |||
VZ758 | Bushing line, vector, IP54, metric | 15 prt. |