Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VE312PN

VE312PN Encl., vector,  surface m., IP65,36M

VE312PN

Encl., vector, surface m., IP65,36M

Art No.:VE312PN
prt.
EAN No.:

3250616450363

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Rated operational voltage in DC:1000 V DC
Rated current:63 A
Type of door closing:Latch
Identification od protection index:65
Interlockable:no
Cover type:Closed (plain)
Door locking:without
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:light grey
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Enclosure material:polycarbonate
Material:plastic
Type of surface treatment:untreated
Depth of installed product:151 mm
Internal depth:151 mm
Height of installed product:552 mm
Width of installed product:310 mm
Width in division units:36
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:yes
Number of conduit inlets:12
Mounting plate included:no
With lock:no
Number of rows:3
Quantity of section in width:1
Quantity of rails:3
Can be accessorized:yes
Number of openings for flange plates:46
GWT Glow wire test:850 °C
European directive WEEE:concerned
IK protection code against mecanical impacts:IK08
Protection index IP:IP65
Protection class:isol.class II
Halogen free:yes
Ultraviolet resistant:yes
Operating temperature:-25…40 °C
  • VE312PN
    VE312PN Encl., vector,  surface m., IP65,36M
    VE312PN
  • VE312PN Encl., vector,  surface m., IP65,36M
All data is subject to errors and technical modifications.