Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VE218SN

VE218SN Encl., vector,  surface m.IP65,36M

VE218SN

Encl., vector, surface m.IP65,36M

Art No.:VE218SN
prt.
EAN No.:

3250616450493

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Rated operational voltage in DC:1000 V DC
Rated current:63 A
Type of door closing:Latch
Identification od protection index:65
Interlockable:no
Cover type:Closed (plain)
Door locking:without
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:light grey
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Enclosure material:polycarbonate
Material:plastic
Type of surface treatment:untreated
Depth of installed product:151 mm
Internal depth:151 mm
Height of installed product:452 mm
Width of installed product:418 mm
Width in division units:36
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:yes
Number of conduit inlets:15
Mounting plate included:no
With lock:no
Number of rows:2
Quantity of section in width:1
Quantity of rails:2
Can be accessorized:yes
GWT Glow wire test:850 °C
European directive WEEE:concerned
Protection index IP:IP65
Protection class:isol.class II
Halogen free:yes
Ultraviolet resistant:yes
Operating temperature:-25…40 °C
  • VE218SN
    VE218SN Encl., vector,  surface m.IP65,36M
    VE218SN
  • VE218SN Encl., vector,  surface m.IP65,36M
All data is subject to errors and technical modifications.