VE106L
Encl., vector, IP5x, 6M, version AUT
Art No.: | VE106L |
EAN No.: | 3250616452107 |
Pack qty.: | 1 prt. |
Fixing mode: | surface-mounting |
With a pipe-in lead: | yes |
Compatible with DIN rail mounting: | yes |
Nominal voltage: | 400 V |
Cover type: | Closed (plain) |
Transparent cover or door: | yes |
Cover type: | Door |
Door locking: | without |
Type of door closing: | Latch |
Door leave: | single |
Door quantity: | 1 |
Identification od protection index: | 55 |
Interlockable: | no |
RAL colour: | RAL 7035 - Light grey |
Colour: | light grey |
Colour: | light grey |
Material: | plastic |
Enclosure material: | polystyrene |
Type of surface treatment: | untreated |
Depth of installed product: | 113 mm |
Internal depth: | 113 mm |
Height of installed product: | 190 mm |
Width of installed product: | 165 mm |
Width in division units: | 6 |
Thickness of sidewall material: | 2,5 mm |
Suitable for outdoor use: | yes |
Number of conduit inlets: | 3 |
Mounting plate included: | no |
With lock: | no |
Number of openings for flange plates: | 16 |
Number of rows: | 1 |
Quantity of section in width: | 1 |
Can be accessorized: | yes |
Quantity of rails: | 1 |
GWT Glow wire test: | 750 °C |
European directive WEEE: | concerned |
Protection class: | isol.class II |
Protection index IP: | IP55 |
IK protection code against mecanical impacts: | IK07 |
Halogen free: | yes |
Ultraviolet resistant: | yes |
Operating temperature: | -25 … 40 °C |
All data is subject to errors and technical modifications.