Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VE103L

VE103L Encl., vector,  IP5x, 3M,  version AUT

VE103L

Encl., vector, IP5x, 3M, version AUT

Art No.:VE103L
prt.
EAN No.:

3250616451100

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Nominal voltage:400 V
Rated current:63 A
Type of door closing:Latch
Identification od protection index:65
Interlockable:no
Cover type:Closed (plain)
Door locking:without
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:light grey
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Enclosure material:polystyrene
Material:plastic
Type of surface treatment:untreated
Depth of installed product:93 mm
Internal depth:93 mm
Height of installed product:175 mm
Width of installed product:111 mm
Width in division units:3
Thickness of sidewall material:2,5 mm
Suitable for outdoor use:yes
Number of conduit inlets:2
Mounting plate included:no
With lock:no
Number of rows:1
Quantity of section in width:1
Quantity of rails:1
Can be accessorized:yes
Number of openings for flange plates:6
GWT Glow wire test:750 °C
European directive WEEE:concerned
IK protection code against mecanical impacts:IK07
Protection index IP:IP55
Protection class:isol.class II
Halogen free:yes
Ultraviolet resistant:yes
Operating temperature:-25…40 °C
  • VE103L
    VE103L Encl., vector,  IP5x, 3M,  version AUT
    VE103L
  • VE103L Encl., vector,  IP5x, 3M,  version AUT
All data is subject to errors and technical modifications.