VZ788N
All data is subject to errors and technical modifications.
Art No.: | VZ788N |
EAN No.: | 3250616655973 |
Pack qty.: | 10 prt. |
Fixing mode: | Glued |
RAL colour: | RAL 9010 - Pure white |
Colour: | white |
Colour: | white |
Material: | paper |
Type of surface treatment: | untreated |
Insertion depth: | 0,16 mm |
Depth of installed product: | 0,16 mm |
Height of installed product: | 31 mm |
Built-in height: | 31 mm |
Built-in width: | 400 mm |
Width of installed product: | 400 mm |
Type of accessory: | Labelling strip/-sign |
European directive WEEE: | not concerned |
Protection index IP: | IP40 |