Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ787N

VZ787N Labeling flap,  golf surface,  flush, 450mm

VZ787N

Labeling flap, golf surface, flush, 450mm

Art No.:VZ787N
prt.
EAN No.:

3250616655966

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:pluggable
Colour:transparent  
Colour:transparent
Material:plastic
Type of surface treatment:Effect finishing
Insertion depth:0,2 mm
Depth of installed product:0,2 mm
Height of installed product:31 mm
Built-in height:31 mm
Built-in width:450 mm
Width of installed product:450 mm
Type of accessory:Labelling strip/-sign
European directive WEEE:not concerned
Protection index IP:IP40
  • VZ787N
    VZ787N Labeling flap,  golf surface,  flush, 450mm
    VZ787N
  • VZ787N Labeling flap,  golf surface,  flush, 450mm
All data is subject to errors and technical modifications.