VZ786N
All data is subject to errors and technical modifications.
Art No.: | VZ786N |
EAN No.: | 3250616655959 |
Pack qty.: | 1 prt. |
Fixing mode: | Clipped |
RAL colour: | RAL 9010 - Pure white |
Colour: | white |
Material: | plastic |
Surface appearance: | velvety |
Depth of installed product: | 20 mm |
Height of installed product: | 22 mm |
Width of installed product: | 60 mm |
Mounting accessories type: | Fastening parts/-set |
European directive WEEE: | not concerned |
Protection index IP: | IP40 |
Halogen free: | yes |