VZ629N
All data is subject to errors and technical modifications.
Art No.: | VZ629N |
EAN No.: | 3250616655195 |
Pack qty.: | 1 prt. |
Intended door position: | left |
Fixing mode: | Clamping |
Transparent cover or door: | yes |
Door type for switch gear cabinet: | Stop door |
Type of door closing: | Latch |
Door leave: | single |
Door quantity: | 1 |
Door included: | yes |
Colour: | transparent |
Material: | plastic |
Type of surface treatment: | untreated |
Depth of installed product: | 16,5 mm |
Internal depth: | 16,5 mm |
Height of installed product: | 500 mm |
Built-in height: | 500 mm |
Built-in width: | 388 mm |
Width of installed product: | 388 mm |
Number of rows: | 3 |
Quantity of section in width: | 1 |
European directive WEEE: | not concerned |
Protection class: | isol.class II |
Protection index IP: | IP40 |
IK protection code against mecanical impacts: | IK07 |
Halogen free: | yes |
Ultraviolet resistant: | no |
Operating temperature: | -25 … 40 °C |