Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

VZ608N

VZ608N Door,  golf,  white,  VF/VS218

VZ608N

Door, golf, white, VF/VS218

Art No.:VZ608N
prt.
EAN No.:

3250616655072

Pack qty.:1 prt.
Technical Characteristics
Intended door position:left
Fixing mode:Clamping
Transparent cover or door:no
Door type for switch gear cabinet:Stop door
Type of door closing:Latch
Door leave:single
Door quantity:1
Door included:yes
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:plastic
Surface appearance:glossy
Type of surface treatment:untreated
Depth of installed product:16,5 mm
Internal depth:16,5 mm
Height of installed product:375 mm
Built-in height:375 mm
Built-in width:388 mm
Width of installed product:388 mm
Number of rows:2
Quantity of section in width:1
European directive WEEE:not concerned
Protection class:isol.class II
Protection index IP:IP40
IK protection code against mecanical impacts:IK07
Halogen free:yes
Ultraviolet resistant:no
Operating temperature:-25 … 40 °C
  • VZ608N
    VZ608N Door,  golf,  white,  VF/VS218
    VZ608N
  • VZ608N Door,  golf,  white,  VF/VS218
All data is subject to errors and technical modifications.