Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

TN715

TN715 4 RJ45 patch cables cat.6 S/FTP,  0.3m

TN715

4 RJ45 patch cables cat.6 S/FTP, 0.3m

Art No.:TN715
prt.
EAN No.:

3250615947154

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:black
Colour:black
Material connector of connector housing connection 1:Metal
Material connector of connector housing connection 2:Metal
Type of connector connection 1:RJ45 8(8)
Type of connector connection 2:RJ45 8(8)
Case connector connection 1:IEC 61076-3-106 Var. 1
Case connector connection 2:IEC 61076-3-106 Var. 1
Line length:0,3 m
Type of cable:4 RJ45/RJ45 patch cable
AWG range:27-7
Cable construction:4x2
Cable type:RJ45/R45 Patch cable
Pin assignment:1:1
Anti-kink sleeve:moulded-on
Protection index IP:IP20
Halogen free:yes
Flame propagation:EN 50265-2-1
Category:6
  • TN715
    TN715 4 RJ45 patch cables cat.6 S/FTP,  0.3m
    TN715
  • TN715 4 RJ45 patch cables cat.6 S/FTP,  0.3m
All data is subject to errors and technical modifications.