TN714
All data is subject to errors and technical modifications.
Art No.: | TN714 |
EAN No.: | 3250615947147 |
Pack qty.: | 1 prt. |
Colour anti-kink sleeve: | black |
Colour: | black |
Material connector of connector housing connection 1: | Metal |
Material connector of connector housing connection 2: | Metal |
Type of connector connection 1: | RJ45 8(8) |
Type of connector connection 2: | RJ45 8(8) |
Case connector connection 1: | IEC 61076-3-106 Var. 1 |
Case connector connection 2: | IEC 61076-3-106 Var. 1 |
Line length: | 1 m |
Type of cable: | RJ45/RJ45 patch cable |
AWG range: | 27-7 |
Cable construction: | 4x2 |
Cable type: | RJ45/R45 Patch cable |
Pin assignment: | 1:1 |
Anti-kink sleeve: | moulded-on |
Protection index IP: | IP20 |
Halogen free: | yes |
Flame propagation: | EN 50265-2-1 |
Category: | 6 |