Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

TN713

TN713 4 RJ45 patch cables cat.6 S/FTP,  0.5m

TN713

4 RJ45 patch cables cat.6 S/FTP, 0.5m

Art No.:TN713
prt.
EAN No.:

3250615947130

Pack qty.:1 prt.
Technical Characteristics
Colour anti-kink sleeve:grey
Colour:stone grey
Material connector of connector housing connection 1:Metal
Material connector of connector housing connection 2:Metal
Type of connector connection 1:RJ45 8(8)
Type of connector connection 2:RJ45 8(8)
Case connector connection 1:IEC 61076-3-106 Var. 1
Case connector connection 2:IEC 61076-3-106 Var. 1
Line length:0,5 m
Type of cable:4 RJ45/RJ45 patch cable
AWG range:27-7
Cable construction:4x2
Cable type:RJ45/R45 Patch cable
Pin assignment:1:1
Anti-kink sleeve:moulded-on
Protection index IP:IP20
Halogen free:yes
Flame propagation:EN 50265-2-1
Category:6
  • TN713
    TN713 4 RJ45 patch cables cat.6 S/FTP,  0.5m
    TN713
  • TN713 4 RJ45 patch cables cat.6 S/FTP,  0.5m
All data is subject to errors and technical modifications.