Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

P012

P012 Cover strips,  universal,  for 12 module

P012

Cover strips, universal, for 12 module

Art No.:P012
prt.
EAN No.:

4010330611926

Pack qty.:10 prt.
Technical Characteristics
Material:Steel
Depth of installed product:218 mm
Height of installed product:7 mm
Width of installed product:54 mm
European directive WEEE:not concerned
  • P012
    P012 Cover strips,  universal,  for 12 module
    P012
  • P012 Cover strips,  universal,  for 12 module
All data is subject to errors and technical modifications.