Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

Accessories

Product Filters

Width of installed product:Height of installed product:Number of modules: 

Opaque doors

VZ601N Door,  golf,  white,  VF/VS104
VZ601N
Art No.  Description Pack qty. 
VZ601NDoor, golf, white, VF/VS1041 prt.
prt.
VZ602NDoor, golf, white, VF/VS1081 prt.
prt.
VZ603NDoor, golf, white, VF/VS1121 prt.
prt.
VZ604NDoor, golf, white, VF/VS2121 prt.
prt.
VZ605NDoor, golf, white, VF/VS3121 prt.
prt.
VZ606NDoor, golf, white, VF/VS4121 prt.
prt.
VZ607NDoor, golf, white, VF/VS1181 prt.
prt.
VZ608NDoor, golf, white, VF/VS2181 prt.
prt.
VZ609NDoor, golf, white, VF/VS3181 prt.
prt.
VZ610NDoor, golf, white, VF/VS4181 prt.
prt.

Transparent doors

VZ621N Door,  golf,  transp., VF/VS104
VZ621N
Art No.  Description Pack qty. 
VZ621NDoor, golf, transp., VF/VS1041 prt.
prt.
VZ622NDoor, golf, transp., VF/VS1081 prt.
prt.
VZ623NDoor, golf, transp., VF/VS1121 prt.
prt.
VZ624NDoor, golf, transp., VF/VS2121 prt.
prt.
VZ625NDoor, golf, transp., VF/VS3121 prt.
prt.
VZ626NDoor, golf, transp., VF/VS4121 prt.
prt.
VZ627NDoor, golf, transp., VF/VS1181 prt.
prt.
VZ628NDoor, golf, transp., VF/VS2181 prt.
prt.
VZ629NDoor, golf, transp., VF/VS3181 prt.
prt.
VZ630NDoor, golf, transp., VF/VS4181 prt.
prt.

Lock

VZ794N Key lock,  golf,  flush,  surface m.,2keys
VZ794N
Art No.  Description Pack qty. 
VZ794NKey lock, golf, flush, surface m.,2keys1 prt.
prt.

Assembly kit

VZ789N Sealing plus,  golf,  surface,  PCII
VZ789N
Art No.  Description Pack qty. 
VZ789NSealing plus, golf, surface, PCII1 prt.
prt.

Brick wall fixation brackets

VZ786N Prefixing help,  golf,  wall,  flush m. distr.
VZ786N
Art No.  Description Pack qty. 
VZ786NPrefixing help, golf, wall, flush m. distr.1 prt.
prt.

Transparent label holder

VZ787N Labeling flap,  golf surface,  flush, 450mm
VZ787N
Art No.  Description Pack qty. 
VZ787NLabeling flap, golf surface, flush, 450mm1 prt.
prt.

Labelling sticker

VZ788N Labeling strips,  golf,  adhesive
VZ788N
Art No.  Description Pack qty. 
VZ788NLabeling strips, golf, adhesive10 prt.
prt.

QuickConnect terminal support

VZ705N Terminal base,  golf,  QC,  for VF/VS 4 M
VZ705N
Art No.  Description Pack qty. 
VZ705NTerminal base, golf, QC, for VF/VS 4 M1 prt.
prt.
VZ706NTerminal base, golf, QC, for VF/VS 8 M1 prt.
prt.
VZ707NTerminal base, golf, QC, for VF/VS 12 M1 prt.
prt.

Blanking strip

P012 Cover strips,  universal,  for 12 module
P012
Art No.  Description Pack qty. 
P012Cover strips, universal, for 12 module10 prt.
prt.

RJ45 connectors

TN002S RJ45 connectors cat. 6 STP + support
TN002S
Art No.  Description Pack qty. 
TN002SRJ45 connectors cat. 6 STP + support1 prt.
prt.
TN003SRJ45 connectors cat.6 UTP + support1 prt.
prt.
TN004SRJ45 connector cat.5e UTP + support1 prt.
prt.
TN010SCoax Modul F/F1 prt.
prt.

Patch cables

TN713 4 RJ45 patch cables cat.6 S/FTP,  0.5m
TN713
Art No.  Description Pack qty. 
TN7134 RJ45 patch cables cat.6 S/FTP, 0.5m1 prt.
prt.
TN714RJ45 patch cable Cat.6 S/FTP, 1m1 prt.
prt.
TN7154 RJ45 patch cables cat.6 S/FTP, 0.3m1 prt.
prt.

Telephone splitters

TN131 Modular telephone splitter 1x4 outputs
TN131
Art No.  Description Pack qty. 
TN131Modular telephone splitter 1x4 outputs1 prt.
prt.
TN111Telephone splitter 2x4 outputs1 prt.
prt.

TV splitters

TN204S TV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)
TN204S
Art No.  Description Pack qty. 
TN204STV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)1 prt.
prt.
TN206STV/SAT SPLITTER 6 WAYS (DIN RAIL CLIP)1 prt.
prt.

ADSL filter

TN121 ADSL main modular filter + patch cable
TN121
Art No.  Description Pack qty. 
TN121ADSL main modular filter + patch cable1 prt.
prt.

Fixing kit

TN901 Fixing Kit
TN901
Art No.  Description Pack qty. 
TN901Fixing Kit1 prt.
prt.
All data is subject to errors and technical modifications.