Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

K89100

K89100 Mini DIN rail terminal 2,5mm², gray

Similar image
(Picture shows K891)

Mini DIN rail terminal 2,5mm², gray

Art No.:K89100
prt.
EAN No.:

3250610712269

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:pluggable
Rated current:20 A
Colour:stone grey
Colour:dark grey
RAL colour:RAL 7030 - Stone grey
Material:Polyamid (PA)
Depth of installed product:28 mm
Height of installed product:18 mm
Width of installed product:6 mm
Connection cross-sect. flexible conductor:0,3 / 2,5mm²
Connection cross-sect. rigid cable:0,14 / 2,5mm²
Type of connection:quick connect
European directive WEEE:concerned
  • K89100
    K89100 Mini DIN rail terminal 2,5mm², gray
    Similar image
    (Picture shows K891)
  • K89100 Mini DIN rail terminal 2,5mm², gray
All data is subject to errors and technical modifications.