Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

K89000

K89000 Mini DIN rail terminal 2,5mm², blue

Similar image
(Picture shows K890)

Mini DIN rail terminal 2,5mm², blue

Art No.:K89000
prt.
EAN No.:

3250610712252

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:pluggable
Rated current:20 A
Colour:blue
Colour:blue  
RAL colour:RAL 5002 - Ultramarine blue
Material:Polyamid (PA)
Depth of installed product:28 mm
Height of installed product:18 mm
Width of installed product:6 mm
Connection cross-sect. flexible conductor:0,3 / 2,5mm²
Connection cross-sect. rigid cable:0,14 / 2,5mm²
Type of connection:quick connect
European directive WEEE:concerned
  • K89000
    K89000 Mini DIN rail terminal 2,5mm², blue
    Similar image
    (Picture shows K890)
  • K89000 Mini DIN rail terminal 2,5mm², blue
All data is subject to errors and technical modifications.