Four pole multi-connection system
Multi-connection system
Connector terminals
Connectors
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
KZ001 | Connecting cable, 120mm, blue, 6mm² | 12 prt. | |||
KZ051 | Connecting cable, 500mm, blue, 6mm² | 12 prt. | |||
KZ004 | Connecting cable, 120mm, blue, 10mm² | 12 prt. | |||
KZ074 | Connecting cable, 500mm, blue, 10mm² | 12 prt. | |||
KZ002 | Connecting cable, 120mm, black, 6mm² | 12 prt. | |||
KZ052 | Connecting cable, 500mm, black, 6mm² | 12 prt. | |||
KZ005 | Connecting cable, 120mm, black, 10mm² | 12 prt. | |||
KZ075 | Connecting cable, 500mm, black, 10mm² | 12 prt. |
All data is subject to errors and technical modifications.