Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

KXA04LH

KXA04LH Feed-through terminal-phase,  4mm²

KXA04LH

Feed-through terminal-phase, 4mm²

Art No.:KXA04LH
prt.
EAN No.:

3250613941796

Pack qty.:100 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Internally connected stages:no
Rated current:32 A
Colour:stone grey
Colour:dark grey
Material:Polyamid (PA)
Depth of installed product:6 mm
Height of installed product:48,5 mm
Width of installed product:44,5 mm
Type of connection:with screw
Closing plate required:no
European directive WEEE:concerned
Safe use in explosive atmosphere:no
  • KXA04LH
    KXA04LH Feed-through terminal-phase,  4mm²
    KXA04LH
  • KXA04LH Feed-through terminal-phase,  4mm²
All data is subject to errors and technical modifications.