Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

KXA02E

KXA02E Earth terminal,  2,5mm²

KXA02E

Earth terminal, 2,5mm²

Art No.:KXA02E
prt.
EAN No.:

3250613941741

Pack qty.:100 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:green/yellow
Colour:green
Material:Polyamid (PA)
Depth of installed product:5 mm
Height of installed product:48,5 mm
Width of installed product:44,5 mm
Connection cross-sect. flexible conductor:0,5 / 2,5mm²
Connection cross-sect. rigid cable:0,5 / 4mm²
Type of connection:with screw
Closing plate required:no
European directive WEEE:concerned
  • KXA02E
    KXA02E Earth terminal,  2,5mm²
    KXA02E
  • KXA02E Earth terminal,  2,5mm²
All data is subject to errors and technical modifications.