Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

tehalit.ateha skirting systems

Product Filters

Colour:Compartment quantity:  

tehalit.ateha 13 x 24, length 2.10 m

ATA122009010 Trunking 12x20, L=2,1m,  pure white
ATA122009010
Art No.  Description Pack qty. 
ATA122009010Trunking 12x20, L=2,1m, pure white84 METER
METER
ATA122008014Trunking 12x20, L=2,1m, brown84 METER
METER
ATA122039010External corner, ATEHA 12x20, pure white1 prt.
prt.
ATA122038014External corner, ATEHA 12x20, brown1 prt.
prt.
ATA122049010Internal corner, ATEHA, 12x20, pure white1 prt.
prt.
ATA122048014Internal corner, ATEHA 12x20, brown1 prt.
prt.
ATA122059010Flat corner, ATEHA, 12x20, pure white1 prt.
prt.
ATA122058014Flat corner, ATEHA, 12x20, brown1 prt.
prt.
ATA122069010End cap, ATEHA, 12x20, pure white1 prt.
prt.
ATA122068014End cap, ATEHA, 12x20, brown1 prt.
prt.
ATA122079010Cover sleeve, ATEHA, 12x20, pure white1 prt.
prt.
ATA122078014Cover sleeve, ATEHA, 12x20, brown1 prt.
prt.
ATA122089010T piece, ATEHA, 12x20, pure white1 prt.
prt.
ATA122088014T piece, ATEHA, 12x20, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA122199010Socket plinth OTEO, ATEHA, 12x20, pw1 prt.
prt.
ATA122198014Socket plinth OTEO, ATEHA, 12x20, brown1 prt.
prt.
ATA122499010Socket plinth 2-gang OTEO, ATEHA, 12x20, pw1 prt.
prt.
ATA122299010Socket plinth PROFIL, ATEHA, 12x20, pw1 prt.
prt.
ATA122298014Socket plinth PROFIL, ATEHA, 12x20, brown1 prt.
prt.
ATA122399010Socket plinth ALREA for ATA 12x20, pw1 prt.
prt.

tehalit.ateha 13 x 24, length 2.10 m, 1 separator

ATA122019010 Trunking 12x20, L=2,1m,  pure white
ATA122019010
Art No.  Description Pack qty. 
ATA122019010Trunking 12x20, L=2,1m, pure white84 METER
METER
ATA122018014Trunking 12x20, L=2,1m, brown84 METER
METER
ATA122039010External corner, ATEHA 12x20, pure white1 prt.
prt.
ATA122038014External corner, ATEHA 12x20, brown1 prt.
prt.
ATA122049010Internal corner, ATEHA, 12x20, pure white1 prt.
prt.
ATA122048014Internal corner, ATEHA 12x20, brown1 prt.
prt.
ATA122059010Flat corner, ATEHA, 12x20, pure white1 prt.
prt.
ATA122058014Flat corner, ATEHA, 12x20, brown1 prt.
prt.
ATA122069010End cap, ATEHA, 12x20, pure white1 prt.
prt.
ATA122068014End cap, ATEHA, 12x20, brown1 prt.
prt.
ATA122079010Cover sleeve, ATEHA, 12x20, pure white1 prt.
prt.
ATA122078014Cover sleeve, ATEHA, 12x20, brown1 prt.
prt.
ATA122089010T piece, ATEHA, 12x20, pure white1 prt.
prt.
ATA122088014T piece, ATEHA, 12x20, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA122199010Socket plinth OTEO, ATEHA, 12x20, pw1 prt.
prt.
ATA122198014Socket plinth OTEO, ATEHA, 12x20, brown1 prt.
prt.
ATA122499010Socket plinth 2-gang OTEO, ATEHA, 12x20, pw1 prt.
prt.
ATA122299010Socket plinth PROFIL, ATEHA, 12x20, pw1 prt.
prt.
ATA122298014Socket plinth PROFIL, ATEHA, 12x20, brown1 prt.
prt.
ATA122399010Socket plinth ALREA for ATA 12x20, pw1 prt.
prt.

tehalit.ateha 13 x 32, length 2.10 m

ATA123009010 Trunking 12x30, L=2,1m,  pure white
ATA123009010
Art No.  Description Pack qty. 
ATA123009010Trunking 12x30, L=2,1m, pure white60 METER
METER
ATA123039010External corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123038014External corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123049010Internal corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123048014Internal corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123059010Flat corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123058014Flat corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123069010End cap, ATEHA, 12x30, pure white1 prt.
prt.
ATA123068014End cap, ATEHA, 12x30, brown1 prt.
prt.
ATA123079010Cover sleeve, hfr LFW 12x30, pure white1 prt.
prt.
ATA123078014Cover sleeve, ATEHA, 12x30, brown1 prt.
prt.
ATA123089010T piece, ATEHA, 12x30, pure white1 prt.
prt.
ATA123088014T piece, ATEHA, 12x30, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA123199010Socket plinth OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123198014Socket plinth OTEO, ATEHA, 12x30, brown1 prt.
prt.
ATA123499010Socket plinth 2-gang OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123299010Socket plinth PROFIL, ATEHA, 12x30, pw1 prt.
prt.
ATA123298014Socket plinth PROFIL, ATEHA, 12x30, brown1 prt.
prt.
ATA123399010Socket plinth ALREA for ATA 12x30, pw1 prt.
prt.

tehalit.ateha 13 x 32, length 2.10 m, 1 separator

ATA123019010 Trunking 12x30, L=2,1m,  pure white
ATA123019010
Art No.  Description Pack qty. 
ATA123019010Trunking 12x30, L=2,1m, pure white60 METER
METER
ATA123018014Trunking 12x30, L=2,1m, brown60 METER
METER
ATA123039010External corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123038014External corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123049010Internal corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123048014Internal corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123059010Flat corner, ATEHA, 12x30, pure white1 prt.
prt.
ATA123058014Flat corner, ATEHA, 12x30, brown1 prt.
prt.
ATA123069010End cap, ATEHA, 12x30, pure white1 prt.
prt.
ATA123068014End cap, ATEHA, 12x30, brown1 prt.
prt.
ATA123079010Cover sleeve, hfr LFW 12x30, pure white1 prt.
prt.
ATA123078014Cover sleeve, ATEHA, 12x30, brown1 prt.
prt.
ATA123089010T piece, ATEHA, 12x30, pure white1 prt.
prt.
ATA123088014T piece, ATEHA, 12x30, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA123199010Socket plinth OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123198014Socket plinth OTEO, ATEHA, 12x30, brown1 prt.
prt.
ATA123499010Socket plinth 2-gang OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123299010Socket plinth PROFIL, ATEHA, 12x30, pw1 prt.
prt.
ATA123298014Socket plinth PROFIL, ATEHA, 12x30, brown1 prt.
prt.
ATA123399010Socket plinth ALREA for ATA 12x30, pw1 prt.
prt.

tehalit.ateha 16 x 32, length 2.10 m

ATA163009010 Trunking 16x30, L=2,1m,  pure white
ATA163009010
Art No.  Description Pack qty. 
ATA163009010Trunking 16x30, L=2,1m, pure white50 METER
METER
ATA163008014Trunking 16x30, L=2,1m, brown50 METER
METER
ATA163039010External corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163038014External corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163049010Internal corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163048014Internal corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163059010Flat corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163058014Flat corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163069010End cap, ATEHA, 16x30, pure white1 prt.
prt.
ATA163068014End cap, ATEHA, 16x30, brown1 prt.
prt.
ATA163079010Cover sleeve, ATEHA, 16x30, pure white1 prt.
prt.
ATA163078014End piece freely of halogen LFW 16x30 br1 prt.
prt.
ATA163089010T piece, ATEHA, 16x30, pure white1 prt.
prt.
ATA163088014T piece, ATEHA, 16x30, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA123199010Socket plinth OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123198014Socket plinth OTEO, ATEHA, 12x30, brown1 prt.
prt.
ATA123499010Socket plinth 2-gang OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123299010Socket plinth PROFIL, ATEHA, 12x30, pw1 prt.
prt.
ATA123298014Socket plinth PROFIL, ATEHA, 12x30, brown1 prt.
prt.
ATA123399010Socket plinth ALREA for ATA 12x30, pw1 prt.
prt.

tehalit.ateha 16 x 32, length 2.10 m, 1 separator

ATA163019010 Trunking 16x30, L=2,1m,  pure white
ATA163019010
Art No.  Description Pack qty. 
ATA163019010Trunking 16x30, L=2,1m, pure white50 METER
METER
ATA163018014Trunking 16x30, L=2,1m, brown50 METER
METER
ATA163039010External corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163038014External corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163049010Internal corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163048014Internal corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163059010Flat corner, ATEHA, 16x30, pure white1 prt.
prt.
ATA163058014Flat corner, ATEHA, 16x30, brown1 prt.
prt.
ATA163069010End cap, ATEHA, 16x30, pure white1 prt.
prt.
ATA163068014End cap, ATEHA, 16x30, brown1 prt.
prt.
ATA163079010Cover sleeve, ATEHA, 16x30, pure white1 prt.
prt.
ATA163078014End piece freely of halogen LFW 16x30 br1 prt.
prt.
ATA163089010T piece, ATEHA, 16x30, pure white1 prt.
prt.
ATA163088014T piece, ATEHA, 16x30, brown1 prt.
prt.
M55609010Adaptor, EK to ATEHA, pure white1 prt.
prt.
ATA123199010Socket plinth OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123198014Socket plinth OTEO, ATEHA, 12x30, brown1 prt.
prt.
ATA123499010Socket plinth 2-gang OTEO, ATEHA, 12x30, pw1 prt.
prt.
ATA123299010Socket plinth PROFIL, ATEHA, 12x30, pw1 prt.
prt.
ATA123298014Socket plinth PROFIL, ATEHA, 12x30, brown1 prt.
prt.
ATA123399010Socket plinth ALREA for ATA 12x30, pw1 prt.
prt.

tehalit.ateha 6 x 32, length 2.10 m

ATA630009010 Trunking 6x32, pure white
ATA630009010
Art No.  Description Pack qty. 
ATA630009010Trunking 6x32, pure white46 METER
METER

tehalit.ateha accessories

ATA630599010 ceiling rose für ATA,  RAL 9010
ATA630599010
Art No.  Description Pack qty. 
ATA630599010ceiling rose für ATA, RAL 90101 prt.
prt.
ATA707599010Junction box 75x75, ATEHA, pure white1 prt.
prt.
ATA707598014Junction box 75x75, ATEHA, brown1 prt.
prt.
ATA711599010Junction box 115x115, ATEHA, pure white1 prt.
prt.
ATA711598014Junction box 115x115, ATEHA, brown1 prt.
prt.
L27809010Adaptor EK to ATA 12x20 12x30 6x301 prt.
prt.
ATA630699010ceiling rose DCL für ATA, RAL 90101 prt.
prt.
ATA806099010Universal 60 mm Outlet box + ATA Adaptor1 prt.
prt.
ATA806199010Universal 60 mm Outlet box for ATA / LF1 prt.
prt.

tehalit.ateha 13 x 52

ATA125009010 Trunking 12x50, L=2,0m,  pure white
ATA125009010
Art No.  Description Pack qty. 
ATA125009010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA125008014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA125039010External corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125038014External corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125049010Internal corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125048014Internal corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125059010Flat corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125058014Flat corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125069010End cap, ATEHA, 12x50, pure white1 prt.
prt.
ATA125068014End cap, ATEHA, 12x50, brown1 prt.
prt.
ATA125079010Cover sleeve, ATEHA, 12x50, pure white1 prt.
prt.
ATA125078014Cover sleeve, ATEHA, 12x50, brown1 prt.
prt.
ATA125089010T piece, ATEHA, 12x50, pure white1 prt.
prt.
ATA125088014T piece, ATEHA, 12x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 13 x 52, 1 separator

ATA12501
ATA12501
Art No.  Description Pack qty. 
ATA125019010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA125018014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA125039010External corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125038014External corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125049010Internal corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125048014Internal corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125059010Flat corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125058014Flat corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125069010End cap, ATEHA, 12x50, pure white1 prt.
prt.
ATA125068014End cap, ATEHA, 12x50, brown1 prt.
prt.
ATA125079010Cover sleeve, ATEHA, 12x50, pure white1 prt.
prt.
ATA125078014Cover sleeve, ATEHA, 12x50, brown1 prt.
prt.
ATA125089010T piece, ATEHA, 12x50, pure white1 prt.
prt.
ATA125088014T piece, ATEHA, 12x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 13 x 52, 2 separator

ATA125029010 Trunking 12x50, L=2,0m,  pure white
ATA125029010
Art No.  Description Pack qty. 
ATA125029010Trunking 12x50, L=2,0m, pure white48 METER
METER
ATA125028014Trunking 12x50, L=2,0m, brown48 METER
METER
ATA125039010External corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125038014External corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125049010Internal corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125048014Internal corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125059010Flat corner, ATEHA, 12x50, pure white1 prt.
prt.
ATA125058014Flat corner, ATEHA, 12x50, brown1 prt.
prt.
ATA125069010End cap, ATEHA, 12x50, pure white1 prt.
prt.
ATA125068014End cap, ATEHA, 12x50, brown1 prt.
prt.
ATA125079010Cover sleeve, ATEHA, 12x50, pure white1 prt.
prt.
ATA125078014Cover sleeve, ATEHA, 12x50, brown1 prt.
prt.
ATA125089010T piece, ATEHA, 12x50, pure white1 prt.
prt.
ATA125088014T piece, ATEHA, 12x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 20 x 52

ATA205009010 Trunking 20x50, L=2,0m,  pure white
ATA205009010
Art No.  Description Pack qty. 
ATA205009010Trunking 20x50, L=2,0m, pure white32 METER
METER
ATA205008014Trunking 20x50, L=2,0m, brown32 METER
METER
ATA205039010External corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205038014External corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205049010Internal corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205048014Internal corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205059010Flat corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205058014Flat corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205069010End cap, ATEHA, 20x50, pure white1 prt.
prt.
ATA205068014End cap, ATEHA, 20x50, brown1 prt.
prt.
ATA205079010Cover sleeve, hfr LFW 20x50, pure white1 prt.
prt.
ATA205078014Cover sleeve, ATEHA, 20x50, brown1 prt.
prt.
ATA205089010T piece, ATEHA, 20x50, pure white1 prt.
prt.
ATA205088014T piece, ATEHA, 20x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 20 x 52, 1 separator

ATA205019010 Trunking 20x50, L=2,0m,  pure white
ATA205019010
Art No.  Description Pack qty. 
ATA205019010Trunking 20x50, L=2,0m, pure white32 METER
METER
ATA205018014Trunking 20x50, L=2,0m, brown32 METER
METER
ATA205039010External corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205038014External corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205049010Internal corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205048014Internal corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205059010Flat corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205058014Flat corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205069010End cap, ATEHA, 20x50, pure white1 prt.
prt.
ATA205068014End cap, ATEHA, 20x50, brown1 prt.
prt.
ATA205079010Cover sleeve, hfr LFW 20x50, pure white1 prt.
prt.
ATA205078014Cover sleeve, ATEHA, 20x50, brown1 prt.
prt.
ATA205089010T piece, ATEHA, 20x50, pure white1 prt.
prt.
ATA205088014T piece, ATEHA, 20x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 20 x 52, 2 separator

ATA205029010 Trunking 20x50, L=2,0m,  pure white
ATA205029010
Art No.  Description Pack qty. 
ATA205029010Trunking 20x50, L=2,0m, pure white32 METER
METER
ATA205028014Trunking 20x50, L=2,0m, brown32 METER
METER
ATA205039010External corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205038014External corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205049010Internal corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205048014Internal corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205059010Flat corner, ATEHA, 20x50, pure white1 prt.
prt.
ATA205058014Flat corner, ATEHA, 20x50, brown1 prt.
prt.
ATA205069010End cap, ATEHA, 20x50, pure white1 prt.
prt.
ATA205068014End cap, ATEHA, 20x50, brown1 prt.
prt.
ATA205079010Cover sleeve, hfr LFW 20x50, pure white1 prt.
prt.
ATA205078014Cover sleeve, ATEHA, 20x50, brown1 prt.
prt.
ATA205089010T piece, ATEHA, 20x50, pure white1 prt.
prt.
ATA205088014T piece, ATEHA, 20x50, brown1 prt.
prt.
ATA125199010Socket plinth OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125198014Socket plinth OTEO, ATEHA, 12x50, brown1 prt.
prt.
ATA125499010Socket plinth 2-gang OTEO, ATEHA, 12x50, pw1 prt.
prt.
ATA125299010Socket plinth PROFIL, ATEHA, 12x50 pw1 prt.
prt.
ATA125298014Socket plinth PROFIL, ATEHA, 12x50, brown1 prt.
prt.
ATA125399010Socket plinth ALREA for ATA 12x50, pw1 prt.
prt.

tehalit.ateha 20 x 74

ATA207529010 Trunking 20x75, L=2,0m,  pure white
ATA207529010
Art No.  Description Pack qty. 
ATA207529010Trunking 20x75, L=2,0m, pure white24 METER
METER
ATA207528014Trunking 20x75, L=2,0m, brown24 METER
METER
ATA207539010External corner, ATEHA, 20x75, pure white1 prt.
prt.
ATA207538014External corner, ATEHA, 20x75, brown1 prt.
prt.
ATA207549010Internal corner, ATEHA, 20x75, pure white1 prt.
prt.
ATA207548014Internal corner, ATEHA, 20x75, brown1 prt.
prt.
ATA207559010Flat corner, ATEHA, 20x75, pure white1 prt.
prt.
ATA207558014Flat corner, ATEHA, 20x75, brown1 prt.
prt.
ATA207569010End cap, ATEHA, 20x75, pure white1 prt.
prt.
ATA207568014End cap, ATEHA, 20x75, brown1 prt.
prt.
ATA207579010Cover sleeve, ATEHA, 20x75, pure white1 prt.
prt.
ATA207578014Cover sleeve, ATEHA, 20x75, brown1 prt.
prt.
ATA207589010T piece, ATEHA, 20x75, pure white1 prt.
prt.
ATA207588014T piece, ATEHA, 20x75, brown1 prt.
prt.

tehalit.ateha accessories

ATA630599010 ceiling rose für ATA,  RAL 9010
ATA630599010
Art No.  Description Pack qty. 
ATA630599010ceiling rose für ATA, RAL 90101 prt.
prt.
ATA707599010Junction box 75x75, ATEHA, pure white1 prt.
prt.
ATA707598014Junction box 75x75, ATEHA, brown1 prt.
prt.
ATA711599010Junction box 115x115, ATEHA, pure white1 prt.
prt.
ATA711598014Junction box 115x115, ATEHA, brown1 prt.
prt.
L27809010Adaptor EK to ATA 12x20 12x30 6x301 prt.
prt.
ATA630699010ceiling rose DCL für ATA, RAL 90101 prt.
prt.
ATA806099010Universal 60 mm Outlet box + ATA Adaptor1 prt.
prt.
ATA806199010Universal 60 mm Outlet box for ATA / LF1 prt.
prt.
All data is subject to errors and technical modifications.