tehalit.ateha skirting system for corners
tehalit.ateha 40 x 40
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
EK4004009010 | CORNICE TRUNKING BASE AND LID RAL 9010 | 40 METER | |||
L27719010 | L 2771 White 9010 Int.+ flat corner | 1 prt. | |||
L27729010 | L 2772 White 9010 External corner | 1 prt. | |||
L27799010 | L 2779 White 9010 T piece | 1 prt. | |||
L27739010 | L 2773 White 9010 End cap | 1 prt. | |||
L27749010 | L 2774 White 9010 Coupling | 1 prt. |
tehalit.ateha accessories
All data is subject to errors and technical modifications.