Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

WS105

WS105 Systo Socket 2P+T /detrompage screwless

WS105
WS105 Systo Socket 2P+T /detrompage screwless
QUICKCONNECT

Systo Socket 2P+T /detrompage screwless

Art No.:WS105
prt.
EAN No.:

3250617081054

Pack qty.:10 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:Recessed
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 3001 - Signal red
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:Varnished
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:1,5 / 2,5mm²
Type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Approvals:NFC 61314
Protection index IP:IP21D
IK protection code against mecanical impacts:07
Range:systo
  • WS105
    WS105 Systo Socket 2P+T /detrompage screwless
    WS105
  • WS105
    QUICKCONNECT
  • WS105 Systo Socket 2P+T /detrompage screwless
  • QUICKCONNECT
All data is subject to errors and technical modifications.