Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BRP65XXX9

BRP65XXX9 Coupling,  BRP

BRP65XXX9

Coupling, BRP

Art No.:BRP65XXX9
SET
EAN No.:

4012740213523

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Polystyrol (PS)
Material group:plastic
Type of surface treatment:untreated
Trunking height:65 mm
With potential equalization:no
Junction type:Coupling part
European directive RoHs:voluntary compliance
Shape:Symmetric
  • BRP65XXX9
    BRP65XXX9 Coupling,  BRP
    BRP65XXX9
  • BRP65XXX9 Coupling,  BRP
All data is subject to errors and technical modifications.