Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BRP6510069010

BRP6510069010 End cap,  BRP 65100, pure white

BRP6510069010

End cap, BRP 65100, pure white

Art No.:BRP6510069010
prt.
EAN No.:

4012740221993

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Overlapping:yes
Trunking coupling:without coupler
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:65 mm
Trunking width:100 mm
With protective film:no
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…65 °C
  • BRP6510069010
    BRP6510069010 End cap,  BRP 65100, pure white
    BRP6510069010
  • BRP6510069010 End cap,  BRP 65100, pure white
All data is subject to errors and technical modifications.