Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BRP08029010

BRP08029010 BRP Cover 80, pure white

BRP08029010

BRP Cover 80, pure white

Art No.:BRP08029010
METER
EAN No.:

4012740213479

Pack qty.:24 METER
Technical Characteristics
Trunking coupling:without coupler
Lid mounting:Internal
Lid with softlip:No
Lid width:80 mm
Colour:pure white
RAL colour:RAL 9010 - Pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
With protective film:yes
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5…65 °C
  • BRP08029010
    BRP08029010 BRP Cover 80, pure white
    BRP08029010
  • BRP08029010 BRP Cover 80, pure white
All data is subject to errors and technical modifications.