Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

HN370503

HN370503 HN 37050/3 Retaining clip

HN370503

HN 37050/3 Retaining clip

Art No.:HN370503
prt.
EAN No.:

4012740242707

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:37 mm
Trunking width:50 mm
Adjustable for duct width:no
European directive RoHs:voluntary compliance
Halogen free:yes
  • HN370503
    HN370503 HN 37050/3 Retaining clip
    HN370503
  • HN370503 HN 37050/3 Retaining clip
All data is subject to errors and technical modifications.