BA71202
All data is subject to errors and technical modifications.
Art No.: | BA71202 |
EAN No.: | 4012740878746 |
Pack qty.: | 12 METER |
Product compatibility: | Ba7 |
Current leak stable: | yes |
Lid mounting: | External |
Lid with softlip: | No |
Lid width: | 120 mm |
Colour: | stone grey |
Material: | PVC |
Material group: | plastic |
Type of surface treatment: | untreated |
Length: | 2000 mm |
Trunking width: | 120 mm |
European directive RoHs: | voluntary compliance |
Halogen free: | no |
Ambient temperature: | -5 … 60 °C |
Range name: | tehalit BA7 |