Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BA71002

BA71002 slotted trunking lid PVC BA7 w=100 sg

BA71002

slotted trunking lid PVC BA7 w=100 sg

Art No.:BA71002
METER
EAN No.:

4012740878739

Pack qty.:12 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:100 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:100 mm
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 60 °C
Range name:tehalit BA7
  • BA71002
    BA71002 slotted trunking lid PVC BA7 w=100 sg
    BA71002
  • BA71002 slotted trunking lid PVC BA7 w=100 sg
All data is subject to errors and technical modifications.