Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BA70802

BA70802 slotted trunking lid PVC BA7 w=80 sg

BA70802

slotted trunking lid PVC BA7 w=80 sg

Art No.:BA70802
METER
EAN No.:

4012740878722

Pack qty.:20 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:80 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:80 mm
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 60 °C
Range name:tehalit BA7
  • BA70802
    BA70802 slotted trunking lid PVC BA7 w=80 sg
    BA70802
  • BA70802 slotted trunking lid PVC BA7 w=80 sg
All data is subject to errors and technical modifications.