Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

BA70402K

BA70402K slotted trunking lid PVC BA7 25x40mm sg

BA70402K

slotted trunking lid PVC BA7 25x40mm sg

Art No.:BA70402K
METER
EAN No.:

4012740878760

Pack qty.:28 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:40 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:40 mm
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 60 °C
Range name:tehalit BA7
  • BA70402K
    BA70402K slotted trunking lid PVC BA7 25x40mm sg
    BA70402K
  • BA70402K slotted trunking lid PVC BA7 25x40mm sg
All data is subject to errors and technical modifications.