Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

LFF600967030

LFF600967030 End cap for LFF60090 and LFF40090 gr

LFF600967030
LFF600967030 End cap for LFF60090 and LFF40090 gr
Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS

End cap for LFF60090 and LFF40090 gr

Art No.:LFF600967030
prt.
EAN No.:

4012740868310

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Overlapping:yes
Trunking coupling:without coupler
Colour:stone grey
RAL colour:RAL 7030 - Stone grey
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:90 mm
Profile height:40-60 mm
With protective film:no
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5…60 °C
  • LFF600967030
    LFF600967030 End cap for LFF60090 and LFF40090 gr
    LFF600967030
  • LFF600967030
    Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
  • LFF600967030 End cap for LFF60090 and LFF40090 gr
  • Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
All data is subject to errors and technical modifications.