Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

LFF6006009010

LFF6006009010 Liféa trunking60x57, c,  2 cable r., pw

LFF6006009010

Liféa trunking60x57, c, 2 cable r., pw

Art No.:LFF6006009010
METER
EAN No.:

4012740852630

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):15
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:57 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:18 mm
Internal/useful cross section:2860 mm²
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit LFF
  • LFF6006009010
    LFF6006009010 Liféa trunking60x57, c,  2 cable r., pw
    LFF6006009010
  • LFF6006009010 Liféa trunking60x57, c,  2 cable r., pw
All data is subject to errors and technical modifications.