Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

LFF6006007030

LFF6006007030 Liféa trunking60x57, c,  2 cable r., grey

LFF6006007030

Liféa trunking60x57, c, 2 cable r., grey

Art No.:LFF6006007030
METER
EAN No.:

4012740852623

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):15
Lid shape:loose
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Transparent:no
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:57 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:18 mm
Internal/useful cross section:2860 mm²
Cable retainers per meter:2
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
Halogen free:no
Range name:tehalit LFF
  • LFF6006007030
    LFF6006007030 Liféa trunking60x57, c,  2 cable r., grey
    LFF6006007030
  • LFF6006007030 Liféa trunking60x57, c,  2 cable r., grey
All data is subject to errors and technical modifications.