Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Berker by Hager electronics
really very innovative

KNX radio by Hager makes everything simpler for you:
  • 9 inserts and 16 application modules provides you around 400 different functions
  • available in conventional and in KNX radio technology
  • suitable for new buildings and refitting or extension of existing installations
  • less components for an easier and intuitive operation

Conventional installation: application example

It's so simple: living room


Replace the switch, insert the dimmer: never before has it been this easy to combine increased lighting comfort with low energy consumption. As the first dimmer of its kind, the KNX radio universal touch dimmer can control almost all dimmable light sources, from LED and energy-saving lamps through incandescent lamps through to halogen lighting, both reliably and without flickering.

Anyone refitting in this way and choosing the new universal touch dimmer will be able to control light considerably more precisely – and will also be able to save power.

Installation with radio network commissioning with quicklink: application example

It's so simple: living room


You can greatly expand your options through a radio-supported installation - particularly during the renovation or modernisation of existing buildings. In situations in which existing electrical installations do not allow refitting of intelligent functions, just refit by radio!
TransmitReceiveFunctional description
 
 
Ceiling lamp, living room: Switch on/off and dim brighter/darker
 
 
Standard lamp, living room: Switch on/off and dim brighter/darker
 
 
Ceiling lamp, living room: Switch on/off and dim brighter/darker
 
 
Blind: Move up/down
 
 
Blind: Move up/down, sun protection function with KNX radio brightness sensor
 
 
Central function: Switch all lamps on/off
 
 
Scene 1 (TV): Switch on standard lamp at 50 %, switch on living room ceiling lamp at 30 % and switch off dining room ceiling lamp
 
 
Scene 2 (Eating): Switch on standard lamp at 50 %, dining room ceiling lamp at 70 % and switch off living room ceiling lamp

KNX radio-networked and KNX two-wire installation: application example

It's so simple: KNX extension


Even with existing KNX systems, Hager KNX radio provides quick, cost effective comfort updates without any extra construction work. If, for example, a summerhouse is built on an existing property, then you can simply equip the new premises with Hager KNX radio devices. A surface-mounted KNX radio/
TP gateway transmits its signals in both directions and without faults to the KNX bus, turning existing and extended installations into a continuous system. The lighting can be controlled using a touch sensor from the main building, and even complex scenes can be configured. And you can do all that without digging any trenches or routing cables. That saves time and money.
TransmitReceiveFunctional description
 
 
Room lighting: Switch on/off and dim brighter/darker
 
 
Counter lighting: Switch on/off and dim brighter/darker
 
 
Outdoor lighting: Switch on/off and dimmer brighter/darker
 
 
Awning: Move up/down
 
 
Central function: All lights: Switch on/off
 
 
Scene 1 (Party): Switch on room lighting at 35 % and counter lighting 50 %

Want to know more ?

Read the interactive brochure