Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS681N

WS681N Systo Box 1-gang Black

WS681N

Systo Box 1-gang Black

Art No.:WS681N
prt.
EAN No.:

3250617116817

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:surface-mounting
Number of modules for WA:2
Free area for finishing name:noir
RAL colour:RAL 8022 - Black brown
Colour:black  
Colour:black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:40 mm
Height of installed product:80 mm
Length:80 mm
Width of installed product:80 mm
Dimensions (LLxwwxhh):80x80x40
Mounting way:vertical
With cover frame included:no
Protection index IP:IP21
halogen free:yes
Composition:other
Range:systo
  • WS681N
    WS681N Systo Box 1-gang Black
    WS681N
  • WS681N Systo Box 1-gang Black
All data is subject to errors and technical modifications.