Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS100N

WS100N Systo Socket 2P+T 16A screwless,  black

WS100N
WS100N Systo Socket 2P+T 16A screwless,  black
QUICKCONNECT

Systo Socket 2P+T 16A screwless, black

Art No.:WS100N
prt.
EAN No.:

3250617111003

Pack qty.:10 prt.
Technical Characteristics
Type of pole:2P+T
Fixing mode:Recessed
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Lid shape:none
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9005 - Jet black
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:mat
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:1,5 / 2,5mm²
Type of connection:quick connect
Phase pickup:L1
On/Off switch:no
Approvals:NFC 61314
Protection index IP:IP2X
IK protection code against mecanical impacts:07
Range:systo
Version:F
  • WS100N
    WS100N Systo Socket 2P+T 16A screwless,  black
    WS100N
  • WS100N
    QUICKCONNECT
  • WS100N Systo Socket 2P+T 16A screwless,  black
  • QUICKCONNECT
All data is subject to errors and technical modifications.