Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS001N

WS001N Systo 2M 2W switch,  black

WS001N
WS001N Systo 2M 2W switch,  black
QUICKCONNECT

Systo 2M 2W switch, black

Art No.:WS001N
prt.
EAN No.:

3250617110716

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:single rocker
Fixing mode:Recessed
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 8022 - Black brown
Colour:black
Material:Mixed materials
Type of surface treatment:Painted
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:45 mm
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
Type of connection:quick connect
Type of contacts:2 way
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Composition:Mechanism with upper casing
Range:systo
  • WS001N
    WS001N Systo 2M 2W switch,  black
    WS001N
  • WS001N
    QUICKCONNECT
  • WS001N Systo 2M 2W switch,  black
  • QUICKCONNECT
All data is subject to errors and technical modifications.