Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS602

WS602 Systo 2M Light signal blue

WS602

Systo 2M Light signal blue

Art No.:WS602
prt.
EAN No.:

3250617086028

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Recessed
With function lighting:yes
Nominal voltage:230 V
Power absorbed:1,6 mW
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Type of surface treatment:Painted
Type of lamp:LED
Fixing type:Clipped
Lamp socket type:Fix
With lighting:yes
Range:systo
  • WS602
    WS602 Systo 2M Light signal blue
    WS602
  • WS602 Systo 2M Light signal blue
All data is subject to errors and technical modifications.